IESNA:LM-63-2002
[TEST]P1199117
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-940-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7346
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1077 1102.7 1116.8 1104.3 1062.2 976.8 908.6 906.7 941 988.5
1059.9 1155 1278.9 1448.1 1637.5 1820 2008.6 2213.7 2443.3 2641.7
2737.2 2687.3 2501.3 2162.6 1581.8 1012.3 693.1 503.6 367.2 272.1
196.8 150.5 120.8 88.9 50.7 17.9 0
1077 1109 1123.4 1111.7 1070.4 985.4 916 909.8 942.1 987.8
1056 1148.7 1267.6 1430.6 1623.5 1807.9 1999.3 2206.7 2439 2645.2
2755.5 2722 2550.1 2241.7 1687.8 1077.8 735.2 535.6 389.8 287.7
208.5 159.4 126.7 98.6 57.3 23.4 0
1077 1107 1122.6 1114 1078.6 1003 929.3 918 946.8 992.4
1054.8 1144.5 1261.4 1413.8 1605.6 1816.5 2000.4 2183.3 2417.1 2642.4
2782.4 2795.3 2671.7 2350.9 1823.5 1202.5 849.4 633 471.7 342.6
249.1 185.9 141.1 119.3 72.1 25.3 0
1077 1105.1 1124.2 1123.4 1100.8 1046.2 973.7 939 951.1 988.5
1045.8 1123.8 1225.5 1354.9 1514.8 1694.1 1883.5 2079.6 2298.3 2542.3
2751.2 2845.1 2792.1 2594.5 2186 1544 1041.2 801 633 491.1
375.8 275.2 193.7 136 97.4 38.2 0
1077 1105.1 1129.2 1139 1128.5 1096.9 1039.6 989.7 980 1002.6
1048.6 1116.8 1200.2 1308.6 1443.4 1602.1 1776.3 1959.1 2160.3 2399.2
2662.3 2879.4 2967.2 2889.2 2616.3 2038.7 1317.9 858.7 660.7 534.8
428 342.6 262.7 187.9 120.1 52.2 0
1077 1102.4 1130.4 1153 1161.6 1155.4 1128.5 1086.4 1054.4 1051.7
1077 1129.2 1202.1 1293.4 1408.3 1551 1719 1905.7 2100.2 2311.1
2572.7 2860.7 3103.2 3220.5 3157.8 2836.2 2111.2 1249.3 695 469.3
357.4 268.2 200.7 138.4 84.6 35.1 0
1077 1102 1131.6 1163.6 1189.7 1207.6 1214.2 1207.2 1189.3 1178
1190.4 1228.6 1286.3 1360.8 1461.4 1593.1 1752.9 1936.9 2142.3 2361.4
2582.4 2834.6 3137.5 3490.7 3791.2 3883.2 3636.8 2822.1 1709.7 846.3
422.2 261.9 170.7 104.1 59.6 23 0
1077 1098.1 1129.2 1167.8 1206.4 1242.7 1282.4 1321.4 1353.8 1382.2
1414.6 1453.6 1505.4 1577.1 1677.3 1811.8 1980.6 2175.5 2390.6 2615.2
2831.9 3047.1 3285.6 3616.6 4124.9 4760.2 5236.6 5214.7 4432.8 3221.7
1882.7 866.1 349.6 176.6 78.3 22.6 0
1077 1094.9 1123 1162 1205.3 1254.8 1313.2 1380.3 1455.5 1539.3
1638.7 1749.4 1865.2 1990.7 2137.7 2318.9 2526.7 2749.6 2973.8 3182.3
3381.1 3568.2 3750.6 3944 4218.8 4684.6 5424.4 6143.6 6128 5265.8
3673.1 1741.6 550.4 209.3 97.4 32 0
1077 1089.9 1116.8 1153 1196.7 1248.5 1309.7 1379.9 1455.5 1545.6
1651.6 1771.6 1901.1 2048 2228.5 2453 2720 3024.1 3310.2 3579.1
3831.3 4059 4259.3 4473.3 4750.5 5205 5925.3 6667.5 6864.8 6209.1
4367.7 1750.2 465.8 180.1 79.9 23.8 0
1077 1088.7 1114 1148.7 1189.3 1235.7 1294.1 1360.4 1434.5 1519
1618.4 1729.5 1847.6 1979.4 2139.2 2339.6 2580.5 2844.8 3110.2 3364.7
3608.8 3839.5 4057.8 4286.2 4583.6 5029.6 5792 6460.1 6616.5 6009.9
4402.8 1848.4 488.8 181.6 71.3 19.9 0
1077 1084.8 1106.6 1137.8 1174.1 1215.8 1267.2 1325.3 1387.7 1459
1540.5 1630.9 1721.7 1820 1938.9 2085.8 2265.9 2465.9 2669.7 2872.4
3071.2 3255.6 3430.2 3620.5 3884 4321.7 4968.8 5514.5 5484.5 4871.3
3578.7 1508.5 401.1 152.8 58.9 15.2 0
1077 1082.9 1100.4 1126.9 1157.3 1192 1234.1 1278.5 1323.8 1372.1
1426.3 1482.8 1534.3 1578.7 1626.2 1685.5 1762.7 1855.8 1957.2 2065.9
2180.1 2295.1 2410.1 2548.5 2765.6 3170.6 3733.5 4086.7 3830.2 3204.2
2274.5 954.2 263.1 103.7 44.4 13.3 0
1077 1075.1 1082.1 1095.3 1109 1123 1134.3 1136.3 1122.2 1088.7
1036.1 965.9 880.9 791.7 704.4 634.6 583.5 551.2 539.9 546.9
572.6 601.5 612.8 600.3 573.4 530.1 448.7 339.5 259.2 209.7
167.6 131.4 100.2 71.3 44 16.4 0
1077 1064.5 1058.7 1054.4 1047.8 1032.6 999.4 944.9 867.7 786.6
718.4 664.2 623.3 589.4 562.5 543.4 528.6 518.4 511 504.8
492.3 471.7 443.2 407 362.1 317.7 283 254.1 225.7 196.8
167.6 139.2 109.5 77.2 46.4 15.6 0
1077 1053.6 1034.1 1010.7 980.3 934 873.5 814.3 765.6 725.8
691.5 661.5 635.4 610.4 585.9 562.9 544.2 528.6 514.1 496.2
471.7 440.9 412 388.6 366.4 340.3 311.1 281 254.5 227.6
194.1 161.4 126.7 91.6 53.4 24.6 0
1077 1043.1 1007.6 966.7 917.2 861.8 819.4 792.1 769.9 745.7
718.4 690.3 662.7 635.8 607.7 577.3 547.3 521.2 499.3 479.5
461.9 446.7 433.5 418.3 395.6 362.1 329.4 302.9 276.8 249.5
221 189.8 156.7 120.1 79.5 42.5 0
1077 1039.6 988.9 934 878.6 835.3 814.7 806.9 796.4 776.9
749.6 716.1 681 646.7 611.2 573 535.2 502.5 478.7 463.5
450.2 439.3 429.2 401.9 367.6 351.2 333.7 315 292.3 268.2
241.7 215.6 187.5 148.5 112.3 64.3 0
1077 1032.2 971.8 909 857.2 829.1 824.8 828.7 824.4 804.2
772.2 733.6 688.8 650.2 608.1 572.2 541.8 509.9 480.6 454.9
435 421.8 396.8 366 352.8 336.4 318.9 300.5 281 259.6
236.2 217.5 186.7 153.2 116.2 66.7 0
1077 1027.1 959.3 892.3 846.6 829.5 835.3 844.7 842 822.5
787 741.4 691.1 639.3 595.2 573.4 547.7 509.1 464.3 430.7
409.3 396.4 366.4 348.5 333.7 316.9 298.6 279.1 258 236.2
214.8 198.8 166.4 132.9 100.2 61.2 0
1077 1024.4 947.6 881.3 840.8 829.9 840.4 851.7 850.9 831.4
795.2 747.6 692.3 631.9 580 555.5 520.4 473.2 431.9 406.6
388.6 375.4 349.3 335.6 319.2 302.9 283.8 264.7 244.4 223
205.4 210.5 155.5 115 85 35.5 0
1077 1027.5 952.3 883.7 842.4 830.7 840 853.3 853.3 833.8
797.5 750 695 634.2 580.8 556.6 521.2 472.8 433.1 406.6
387.1 375.8 347.7 334.4 318.5 302.9 284.6 265.1 245.6 223
202.7 191 144.6 115 87.7 50.7 0
